2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BPCF8

Expand Table
EN
1/5
Part Number
PN
Type Selection
TS
M1 (Coarse)
M1
d
DD [mm]
S
S [mm]
L
L [mm]
l
LL [mm]
M2 (Fine)
M2
C
C [mm]
1
2
3
BPCF8
Metal Ball
8
4.0
1.0
16
6.4
5
1.0
BPCF10
Metal Ball
10
4.8
1.2
18
6.5
6
1.3
BPCF12
Metal Ball
12
7.1
1.8
22
6.6
8
1.8
Show compressed display (3 configurable products)
ShorttextBall Plungers -Load Adjustable-
Latest change30.06.2021 13:01:16
Unit

Classifications

CNS

CNSERPBASE Object Properties